| Part # |
Description |
Quantity in Stock (ft.) |
SS-T4-S-035-20
|
316/316L Stainless Steel Seamless Tubing, 1/4 in. OD x 0.035 in. Wall x 20 Feet
|
136,843
|
SS-T4-S-049-20
|
316/316L Stainless Steel Seamless Tubing, 1/4 in. OD x 0.049 in. Wall x 20 Feet
|
16,148
|
| SS-T4-S-065-20 |
316/316L Stainless Steel Seamless Tubing, 1/4 in. OD x 0.065 in. Wall x 20 Feet
|
4,920
|
SS-T6-S-035-20
|
316/316L Stainless Steel Seamless Tubing, 3/8 in. OD x 0.035 in. Wall x 20 Feet
|
63,176
|
SS-T6-S-049-20
|
316/316L Stainless Steel Seamless Tubing, 3/8 in. OD x 0.049 in. Wall x 20 Feet
|
39,767
|
SS-T8-S-035-20
|
316/316L Stainless Steel Seamless Tubing, 1/2 in. OD x 0.035 in. Wall x 20 Feet
|
80,246
|
SS-T8-S-049-20
|
316/316L Stainless Steel Seamless Tubing, 1/2 in. OD x 0.049 in. Wall x 20 Feet
|
54,697
|
SS-T8-S-065-20
|
316/316L Stainless Steel Seamless Tubing, 1/2 in. OD x 0.065 in. Wall x 20 Feet
|
46,380
|
SS-T12-S-065-20
|
316/316L Stainless Steel Seamless Tubing, 3/4 in. OD x 0.065 in. Wall x 20 Feet
|
20,258
|
SS-T16-S-083-20
|
316/316L Stainless Steel Seamless Tubing, 1 in. OD x 0.083 in. Wall x 20 Feet
|
4,590
|