FX Series Hose
Double-Braided, High-Pressure Metal Hose
With pressures up to 6000 psig (413 bar), the new Swagelok® FX Series 321 stainless steel braided hose is suitable for a wide range of requirements. The convoluted core allows for flexibility and limits kinking. Available with a wide variety of end connections, it is commonly used in a high-temperature vacuum or in cases where permeation and corrosion are undesirable. The FX hose is specifically designed for high-pressure applications in:
|
|
Features
|
|
Available End Connections
| Swagelok Tube Adapters |
Swagelok Tube Fittings |
| Female VCO O-Ring Face Seal Fittings |
SAE 37º (JIC) Female Swivel |
| Female Pipe Threads, NPT |
Male Pipe Threads, NPT |