alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Kansas City | Little Rock | Omaha | Quad Cities

Authorized Swagelok Sales and Service Center

Mechanical Seal Support Systems

Request Additional Information

Optimized System Configurations in Accordance with API 682

Swagelok presents comprehensive mechanical seal support solutions available in the form of kits and assemblies designed for effortless installation, all backed by the Swagelok Limited Lifetime Warranty. Our seal support systems align with various American Petroleum Institute (API) plan configurations and are meticulously assembled following industry best practices outlined in the fourth edition of API 682: Pumps—Shaft Sealing Systems for Centrifugal and Rotary Pumps standard.

Swagelok's mechanical seal support kits and assemblies showcase standardized designs, adhering to the minimum arrangement of components as specified by API 682. Our construction approach minimizes potential leaks by avoiding pipe threads and restricting the number of connections wherever feasible.

Discover how well-crafted seal support systems from Swagelok can aid in minimizing downtime, decreasing the likelihood of leaks, and streamlining maintenance.

 

Swagelok Seal Plan Kits and Assemblies

Seal Support Systems Poster

Seal Plan Kits

Seal plan kits serve as a comprehensive collection of components facilitating the connection of the seal support plan to the pump. Each kit, complete with an engineered drawing, simplifies the standardization of plan connections during turnarounds or projects. Adhering to API best practices, these kits guide technicians on tubing bends, reducing elbow fittings and pipe threads to eliminate potential leak points.

Explore Swagelok atmospheric side plans and process side plans, conveniently available as seal plan kits.

Atmospheric Side Plans

API atmospheric side seal plans

API Plan 51 | API Plan 62 | API Plan 65A | API Plan 65B

Process Side Plans

API process side seal plans

API Plan 11 | API Plan 12 | API Plan 13 | API Plan 14 | API Plan 21 | API Plan 22 | API Plan 23 | API Plan 31 | API Plan 41

Seal Plan Assemblies

Seal plan assemblies, including panels, seal pots, or skid systems, make up the core of API seal support plans. The ordering numbering structure allows users to select configurations and additional components to meet specific site or application needs. These assemblies can be ordered alone or with an associated field installation kit, ensuring a standard and safe installation.

When procuring seal plan assemblies, contact your authorized Swagelok sales and service center to guarantee the provision of adequate tubing and tube support materials for a secure installation.

Explore Swagelok between seal plans and process side plans, available as seal plan assemblies.

Between Seal Plans

API between side seal plans

API Plan 52 | API Plan 53A | API Plan 53B | API Plan 53C | API Plan 54 | API Plan 55 | API Plan 72 | API Plan 74 | API Plan 75 | API Plan 76 | API Plan 72/76

Process Side Plans

API process side seal plans

API Plan 32

Reliability and Maintenance by Design

Swagelok's design options incorporate high-point vents and low point drains in the seal support system, ensuring effective venting, preventing flow disruptions, and allowing quick purging of buffer, barrier, or flush fluids during pump downtime. The systems also offer pressure and temperature measurement instrumentation options to troubleshoot issues or enhance operational benefits.

Appropriate Flow Design

Maintaining proper flow and circulation through the support system and seal chamber is critical for effective seal operation. Swagelok's seal support systems are meticulously designed with accessible filters and strainers, bypass loops, and tubing runs adhering to best practices, ensuring continued fluid supply and minimizing maintenance issues.

System Safety Design

Swagelok's seal support system designs offer customization for challenging conditions, incorporating block-and-bleed valves on all instruments as recommended by API. Additional safety features include options such as two-valve manifolds or appropriate isolation on instruments, enhancing overall system safety and reliability. Contact Swagelok for tailored solutions that align with your specific application requirements.