Optimized Gas Delivery Systems: Swagelok's Precision-Engineered Solutions for Reliable Performance and Safety
Whether you require a standard solution or a customized arrangement, we have the expertise to craft a gas delivery system tailored to your needs. Our pre-assembled and rigorously tested standard gas delivery panels are easily accessible through our application guide, streamlining the ordering process with single part numbers. This minimizes the time your engineers spend on system specification and procurement.
Our gas distribution systems, designed following Swagelok's best practices, are modular and feature minimal threaded connections to reduce potential leak points. They come intuitively labeled for safe and straightforward use and maintenance. Backed by the Swagelok Limited Lifetime Warranty, our gas distribution systems provide reliability and peace of mind.
Discover Swagelok-designed gas distribution subsystems and their benefits through insights from our engineers.
Explore Modular Gas Distribution Subsystems
Our gas distribution systems are structured around pressure regulation steps and may encompass the following subsystems:
- Swagelok® Source Inlet (SSI)
- Swagelok® Gas Panel (SGP)
- Swagelok® Changeover (SCO)
- Swagelok® Point-of-Use (SPU)
Swagelok® Source Inlet (SSI) Gas Distribution Subsystem
Establishing a connection between the high-pressure gas source and the distribution system, the source inlet is crucial for safe gas transfer. From single gas cylinders to multiple cylinders, our highly configurable options ensure operator safety during bottle changes and maximize system uptime.
How Swagelok Advisors Can Assist:
Our advisors ensure proper component inclusion and specification, minimizing connection points and providing support for special hoses when required.
Swagelok® Gas Panel (SGP) Gas Distribution Subsystem
As the primary gas pressure control, the SGP performs the initial pressure reduction, ensuring the gas is delivered at the correct flow rate to the next stage of the system. With modular panels that are easy to service and options for color-coding, the SGP is a reliable component of our gas distribution systems.
How Swagelok Advisors Can Assist:
Our advisors guide you in understanding correct inlet and delivery pressures, offering insights on when a two-stage regulator is necessary.
Swagelok® Changeover (SCO) Gas Distribution Subsystem
The SCO system seamlessly switches between gas sources, ensuring a continuous supply. With staggered set points of two pressure regulators, our changeover station allows for customer-specified changeover set points, reducing wasted gas in cylinders.
How Swagelok Advisors Can Assist:
Our advisors demystify automatic changeover systems, providing clarity on functionality and helping your team understand operation, troubleshooting, and maintenance.
Swagelok® Point-of-Use (SPU) Gas Distribution Subsystem
The point-of-use provides the final stage of pressure control before gas usage. With standardization, flexibility in flow direction, and various mounting options, the SPU offers a convenient and accurate solution for adjusting pressure to meet specific equipment needs.
How Swagelok Advisors Can Assist:
We help you identify cost-saving opportunities, suggesting configurations that match varying line pressures between the SGP and SPU.
All Swagelok® subsystems are highly configurable to your requirements, and our advisors ensure the selection of the best components for the job while minimizing the potential for damage.