Tubing Options | Jacketed & Insulated Tubing Solutions | Catalogs
Choose Tubing Designed to Perform in Any Industry
Swagelok offers a comprehensive selection of tubing solutions to meet the challenges of virtually any application. Whether you’re in the chemical processing, oil and gas, or power generation industries, our tubing is designed to be the heart of your fluid system.
Tubing Options for Every Application
We provide high-quality tubing in various materials and sizes to meet your exact needs. Here's a look at our most popular offerings:
Stainless Steel Tubing
Seamless and welded stainless steel tubing available in fractional, metric, and imperial sizes. Designed to meet ASTM standards, our tubing is ideal for instrumentation and industrial applications.
- Available Sizes: 1/8" to 2" and 6 to 18 mm
- Pressure Ratings: Up to 8160 psig
Ultrahigh-Purity (UHP) & High-Purity Tubing
316L stainless steel tubing that is chemically cleaned and passivated, ensuring the highest purity standards. Available with tube ends prepared for orbital welding.
- Sizes: 1/8" to 2" and 6 to 18 mm
304/304L Welded Tubing
- Highly durable and reliable stainless steel tubing for medium-pressure systems.
- Pressure Rating: Up to 8160 psig
- Markings: Size, material, specifications, and heat number
Medium-Pressure Tubing – FK Series
Cold-drawn 316/316L stainless steel tubing designed for medium-pressure applications. Increased material strength allows for reduced wall thickness and enhanced flow.
- Pressure Rating: 15,000 psig
- Sizes: 1/4" OD to 1/2" OD
High-Pressure Tubing – Sno-Trik Series
Hardened or annealed 316 stainless steel tubing with exceptional durability and performance in high-pressure applications.
- Pressure Rating: 60,000 psig
- Sizes: 1/4" OD to 9/16" OD
Jacketed & Insulated Tubing Solutions
Jacketed Tubing:
Provides protection against corrosion and is available in 316/316L stainless steel or copper with PVC jackets.
Insulated Tubing:
Perfect for steam supply, condensate return, or gas and liquid transport lines, our insulated tubing offers weatherproofing and energy conservation.
Pre-Insulated Tubing Bundles
Swagelok offers electric and steam-traced tubing bundles for consistent process temperature maintenance and freeze protection in demanding environments.
Explore Our Tubing Catalog
Find detailed product specifications, pressure ratings, and material options in our tubing catalogs.