Temperature Measurement Devices
Temperature Measurement Devices
Dampened-Movement Bimetal Thermometers
Swagelok® thermometers are actuated by a bimetal helix coil. Silicone-free gel dampens vibration effects, and cases are hermetically sealed in accordance with ASME B40.200 to prevent fogging and moisture damage to internal components.
Features
- Acrylic, glass, polycarbonate, and safety-glass lenses to meet application requirements
- All-welded 304 stainless steel construction standard; 316 stainless steel process connection and stem available
- Adjustable-angle, center-back, and lower-back mount process connections
- External adjustment for field calibration
- 50 % over- and under-range protection against damage to internal components up to 500°F (260°C)
- Anti-parallax dial for easy reading
Thermowells
Thermowells are recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process or system.
Features
- 304 stainless steel construction standard; 316 stainless steel available
- Accommodate 2.5 through 12 in. (63.5 through 305 mm) thermometer stem lengths in reduced-, straight-, and tapered-shank configurations
- Available with lag extensions for use in insulated piping applications
TTW Series Thermowell Tees
Thermowells are recommended to protect thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process.
Features
- 316 stainless steel construction
- Seal-welded connection between tee and thermowell
- Instrument connection: 1/2 in. female NPSM straight pipe threads
- Instrument stem length: 2.5 in (63.5 mm)