Orbital Welding Services
Orbital Welding Services
As versatile as the Swagelok tube fitting is, not all situations are ideal for a swaged connection. Welded connections offer a great substitute, as they reduce the number of breakable connections in a system and are more easily cleaned for high-purity applications. Our Custom Solutions department offers welding services performed in-house by Swagelok certified welders in accordance with ASME Section IX.
All welds are performed using Swagelok welding system equipment.
See how it works!
Current Welding Capabilities:
- Joint Types:
- Square Butt Joints
- Material:
- P8 Metals - Austenitic Stainless Steels (i.e., 304, 304L, 316, 316L, etc.)
- Size:
- 1/4” up to 1/2" – Wall thickness 0.035” to 0.070”
- 1/2" up to 4" – Wall thickness 0.035” to 0.130”
Interested in trying the Swagelok orbital welding system? Swagelok Kansas City offers welder equipment rentals, basic welding training using the M200 power supply, and field support on all Swagelok welding equipment. Learn more.