alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Kansas City | Little Rock | Omaha | Quad Cities

Authorized Swagelok Sales and Service Center

Swagelok In-House Hose Assembly

Because we know the hose is often the last component of your system to be considered, our in-house hose assembly work cell can quickly fabricate hoses to your custom length ensuring you never miss a step. Many hose assemblies are stocked locally in common size, length and end connection configurations which are available for immediate shipping. Hoses can be delivered in 1-2 days in most sizes and configurations and emergency orders can be available even faster.

Hoses are assembled by our Swagelok-certified Hose Technician team. Every hose assembly is 100% pressure or vacuum tested and backed by the Swagelok Limited Lifetime Warranty. Give us a call 913.432.4884 or email our in-house Hose Adviser for more information on our hose offerings.

Coreflex X Series

Specifications   
Nominal Hose Sizes  1/4" through 1" 
Working Pressures  Up to 3500 psig (241 bar) 
Temperature Range  -65°F to 450°F (-53°C to 230°C) 
Materials  Core: smooth-bore PTFE
Reinforcements: fiber braid, 304 SS braid
Collar: 300 series SS
End Connections: 316 SS

Coreflex S Series 

 
Specifications
Nominal Hose Sizes  1/8" through 1"
Working Pressures  Up to 3500 psig (241 bar)
Temperature Range  -65°F to 450°F (-53°C to 230°C)
Materials Core: smooth-bore PTFE
Reinforcements: fiber braid, 304 SS braid
Cover: silicone
Collar: 300 series SS

Coreflex C Series 


Specifications  
Nominal Hose Sizes 1/2" through 2" 
Working Pressures Up to 1500 psig (103 bar)
Temperature Range -65°F to 450°F (-53°C to 230°C)
Materials Core: convoluted PTFE
Reinforcements: 300 series SS braid
Cover: none standard, silicone optional
Collar: 300 series SS collar
End Connections: 316 SS

Coreflex N Series 


Specifications             
Nominal Hose Sizes 3/8", 1/2", & 3/4"
Working Pressures Up to 1250 psig (86.1 bar)
Temperature Range -65°F to 450°F (-53°C to 230°C)
Materials Core: convoluted carbon black-filled PTFE
Reinforcement: insulating wrap, aramid fiber braid
Collar: 300 series SS
End Connections: 316 SS

Swagelok U Series 


Specifications  
Nominal Hose Sizes 1/2" through 2" 
Working Pressures Up to 300 psig (20.6 bar)
Temperature Range
-65°F to 450°F (-53°C to 230°C)              
Materials Core: smooth-bore PFA
Reinforcement: 302 SS braid
Cover: silicone
Collar: 300 series SS
End Connections: 316 SS