alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Kansas City | Little Rock | Omaha | Quad Cities

Authorized Swagelok Sales and Service Center

M200_Power_Supply

Welding Power Supply

  • Provides precision and control for orbital welding with easy-to-use touch-screen operation and documentation
  • Monitors and records weld output performance in real-time
  • Uses a high-resolution color touchscreen suitable for industrial use
  • Has a peak output capability up to 200-amp
  • Provides printed and/or electronic documentation of weld output performance
  • Has multiple language capability, including Chinese (simplified and traditional), English, German, French, Japanese, Korean, Russian, Spanish, and Swedish
  • Meets CE, RoHS (EU), GOST R (Russia), CCC (China), and Canadian requirements

Specifications

Power Input 100 to 230 V (ac)
Power Output 2 to 200 A (dc)
Service Ratings at 80 A average output with 100 V/20 A input
100 % Duty Cycle 90 A average output with 115 V/20 A input

110 A average output with 115 V/30 A input

130 A average output with 200 V/20 A input

130 A average output with 230 V/16 A input
Dimensions 13.5 H by 22.8 W by 15.5 D in. (34.3 by 57.9 by 39.4 cm)
Weight 49.7 lb (22.5 kg)

Discover more about how Swagelok products can work for you. Browse our catalogs and view and purchase our most widely used products.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."