alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Kansas City | Little Rock | Omaha | Quad Cities

Authorized Swagelok Sales and Service Center

FX Series: High-Pressure Metal Hose

Higher pressure and temperature service requirements demand more from your hose solutions. Swagelok's FX Series joins our expanding hose product offering to meet those demands. Reliable under pressure and suitable for a wide range of applications, the all-metal FX Series is commonly used in high-temperature vacuum and high-pressure corrosive environments or where permeation is undesirable.

 

Sizes range from 1/4 through 2 inch, with working pressures from vacuum to 6000 psig (413 bar). Double braid layers of 321 stainless steel promote hose pressure containment in temperature service down to -325°F and up to 1000°F. Standard and custom assemblies are available with options including a range of hose covers, tags, braid material, and additional helium leak testing.

For more information on the FX Series High Pressure hose:

VIEW TECHNICAL SPECS

CHAT WITH OUR HOSE ADVISER

SEE FULL HOSE SELECTION