alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Kansas City | Little Rock | Omaha | Quad Cities

Authorized Swagelok Sales and Service Center

Particulate Filters: Inline and Tee

Inline and Tee Particulate Filters

Particulate Filters: Inline and Tee

  • Filter out particulates in gas or liquid service
  • Offered as inline (ideal for use when space is limited) and tee-type (when ease of maintenance is vital)
  • Feature easily replaceable sintered and strainer elements

Inline Filters (F Series)

Specifications

Working Pressure Up to 3000 psig (206 bar)
Differential Pressure Up to 1000 psi (68.9 bar)
Temperature -20 to 900°F (–28 to 482°C)
Body Material 316 stainless steel and brass
Element
   Material Sintered or strainer 316 stainless steel
   Nominal Pore Size 0.5 through 440 µm
End Connections
   Type Swagelok tube fitting, NPT, VCR face seal fittings, tube adapters
   Size 1/8 to 1/2 in.; 3 and 6 mm

Tee-Type Filters (TF Series)

Specifications

Working Pressure Up to 6000 psig (413 bar)
Differential Pressure Up to 1000 psi (68.9 bar)
Temperature -20 to 900°F (-28 to 482°C)
Body Material 316 stainless steel or brass
Element
   Material Sintered or strainer 316 stainless steel
   Nominal Pore Size 0.5 through 440 µm
End Connections  
   Type Swagelok tube fitting, NPT, tube socket and tube butt weld
   Size 1/8 to 1/2 in.; 6 through 12 mm

Discover more about how Swagelok products can work for you. Browse our catalogs and view and purchase our most widely used products.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."